SMDH/BRN

MAGNETIC DOOR HOLDER - SMDH/BRN

Product Description
    Door stop with integrated magnetic plates to hold door open. Useful in high traffic areas in residential and office environments.
Product Specifications
Material
Plastic (PC)
Finish
Brown
Weight of Item (g)
140
Length or Depth of Item when closed (mm)
62.5
Length or Depth of Item when closed (in)
2.5
Length or Depth of Item when open (mm)
93
Length or Depth of Item when open (in)
3.6875
Height of Item (mm)
82
Height of Item (in)
3.25
Width of Item (mm)
55
Width of Item (in)
2.1875
Soft Closing
N
Self-Closing
N
Installation Type
Floor Mount, Wall Mount
Magnetic Force (kg)
14
Magnetic Force (lbs)
30.8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 22, 3.1 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

MAGNETIC DOOR HOLDER - SMDH/IVY

$14.00
MAGNETIC DOOR HOLDER - KMDH/BRN

$12.00
MAGNETIC DOOR HOLDER - KMDH/IVY

$14.00
Magnetic Touch Latch Brown - ML-80/BRN

$4.70