ITEM NO. | FS-17 |
Weight | 18 g |
Dimensions | 14 × 10 × 64 mm |
Magnetic Force (kg) | 6 |
Magnetic Force (lbs) | 13.1 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
64 mm | 10 mm | 14 mm | 18 g |
Components
Component | Material | Finish |
Housing | ABS | White |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Ferrite |