ITEM NO. | SMC-101B |
Weight | 28 g |
Dimensions | 45 × 11.2 × 12 mm |
Electronic Switch | Reed Switch |
Magnetic Force (kg) | 1 |
Magnetic Force (lbs) | 2.2 |
Max. Temperature (?C) | 60 |
Max. Temperature (?F) | 140 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 11.2 mm | 12 mm | 28 g |
Components
Component | Material | Finish |
Housing | Polycarbonate | Black |
Counterplate | Steel | Nickel |
Backplate | Steel | Nickel |
Magnet | Ferrite |