Product Specifications
Material
Polycarbonate, Steel
Finish
Black, Nickel
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
11.2
Height of Item (in)
0.5
Width of Item (mm)
51
Width of Item (in)
2.0625
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files