ITEM NO. | MC-IS2WP |
Weight | 4.7 g |
Dimensions | 13.8 × 10 × 10 mm |
Electronic Switch | No |
Includes Strike Plate | yes |
Magnetic Force (kg) | 1 |
Magnetic Force (lbs) | 2.2 |
Rare Earth Magnet | No |
Requires Strike Plate | yes |
Sealed | No |
Snap-in | Yes |
Strike Plate Model | W4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
13.8 mm | 10 mm | 10 mm | 4.7 g |
Components
Component | Material | Finish |
Housing | Plastic (PA) | White |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Ferrite | Plain |