ITEM NO. | MC-YN005-N |
Weight | 10 g |
Dimensions | 39 × 11 × 7 mm |
RoHS Status | RoHS 3 |
Magnetic Force (kg) | 7.5 |
Magnetic Force (lbs) | 16.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
39 mm | 11 mm | 7 mm | 10 g |
Components
Component | Material | Finish |
Yoke | 430 Stainless Steel | Plain |
Center Yoke | 430 Stainless Steel | Plain |
Back Plate | 304 Stainless Steel | Plain |
Magnet | Neodymium | Plain |