Product Specifications
Material
Polyethylene
Finish
White
Weight of Item (g)
12
Length or Depth of Item when open (mm)
18.5
Length or Depth of Item when open (in)
0.75
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
41
Width of Item (in)
1.625
Magnetic Force (kg)
3.5
Magnetic Force (lbs)
7.7
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #6 self tapping screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files