Product Description
- Compact magnetic catch for enclosures.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
19
Length or Depth of Item when open (mm)
6.7
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
42
Width of Item (in)
1.6875
Magnetic Force (kg)
2.5
Magnetic Force (lbs)
5.5
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #5 self tapping
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files