ITEM NO. | FD30-FMC |
Weight | 82 g |
Dimensions | 46 × 49.1 × 25.7 mm |
Door Max. Height (inch) | 94-1/2 |
Door Max. Height (mm) | 2400 |
Door Max. Weight (kg) | 15 (Per Door Panel) |
Door Max. Weight (lbs) | 33( Per Door Panel) |
Door Max. Width (inch) | 17-03-2004 |
Door Max. Width (mm) | 450 |
Door Min. Thickness (Inch) | 01-03-2016 |
Door Min. Thickness (mm) | 30 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |