MC-YC-06

304 S/S MAGNETIC CATCH - MC-YC-06

Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
12
Length or Depth of Item when closed (mm)
13.5
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (mm)
13.5
Length or Depth of Item when open (in)
0.5625
Height of Item (mm)
8
Height of Item (in)
0.375
Width of Item (mm)
34
Width of Item (in)
1.375
Magnetic Force (kg)
4.5
Magnetic Force (lbs)
9.9
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or # 4 Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products