MC-SPM-S

MAGNETIC CATCH - MC-SPM-S

Product Specifications
Material
Plastic (PBT)
Finish
White
Weight of Item (g)
57
Length or Depth of Item when open (mm)
17
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
86
Width of Item (in)
3.4375
Magnetic Force (kg)
4.8
Magnetic Force (lbs)
10.5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16
Fasteners Type
Screw - Flathead
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products