Product Specifications
Material
PBT
Finish
White
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
20.5
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
20.5
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
106
Width of Item (in)
4.1875
Magnetic Force (kg)
5.6
Magnetic Force (lbs)
12.3
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16
Fasteners Type
Screw - Flathead
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files