MC-0051

Magnetic Catch - MC-0051

Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
17
Length or Depth of Item when closed (mm)
14.8
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
46
Width of Item (in)
1.8125
Magnetic Force (kg)
5.5
Magnetic Force (lbs)
12
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MAGNETIC CATCH BLACK - MC-IS4BP

$2.00