Product Specifications
Material
PBT
Finish
White
Weight of Item (g)
45
Length or Depth of Item when open (mm)
18
Length or Depth of Item when open (in)
0.75
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
60
Width of Item (in)
2.375
Magnetic Force (kg)
2.8
Magnetic Force (lbs)
6.1
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.9 X 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files