Product Specifications
Material
Plastic (Pp)
Finish
Black
Weight of Item (g)
13
Length or Depth of Item when closed (mm)
16.5
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
54
Width of Item (in)
2.1875
Magnetic Force (kg)
2.6
Magnetic Force (lbs)
5.7
Sealed
Y
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files