ITEM NO. | MC-FS3B |
Weight | 5 g |
Dimensions | 24.2 × 9.6 × 12.3 mm |
Magnetic Force (kg) | 1.3 |
Magnetic Force (lbs) | 2.9 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24.2 mm | 9.6 mm | 12.3 mm | 5 g |
Components
Component | Material | Finish |
Body | ABS | Black |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Ferrite | Plain |
Spring | Polyamide | Plain |