ITEM NO. | MC-FS34GB |
Weight | 5.3 g |
Dimensions | 26 × 9.8 × 12.5 mm |
Magnetic Force (kg) | 2.2 |
Magnetic Force (lbs) | 4.8 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
26 mm | 9.8 mm | 12.5 mm | 5.3 g |
Components
Component | Material | Finish |
Body | Polyamide | Gray |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Ferrite | |
Spring | Polyacetal | Blue |