ITEM NO. | MC-FP5SBL |
Weight | 9 g |
Dimensions | 40 × 10 × 13.5 mm |
Magnetic Force (kg) | 4.5 |
Magnetic Force (lbs) | 9.9 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 10 mm | 13.5 mm | 9 g |
Components
Component | Material | Finish |
Housing | ABS | Black |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Neodymium |