MC-111/IVY

MAGNETIC CATCH - MC-111/IVY

Product Specifications
Material
ABS
Finish
Ivory
Weight of Item (g)
48
Length or Depth of Item when open (mm)
7.5
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
24.5
Height of Item (in)
1
Width of Item (mm)
64
Width of Item (in)
2.5625
Magnetic Force (kg)
5
Magnetic Force (lbs)
11
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #5 self tapping screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

MAGNETIC CATCH - MC-112/IVY

$4.30
MAGNETIC CATCH - MC-111/BLK

$6.10