UHG-100MC

LOW PROFILE HEAVY DUTY CASTER - UHG-100MC

Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
2160
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
140
Height of Item (in)
5.5625
Width of Item (mm)
110
Width of Item (in)
4.375
Load Capacity (kg)
816
Load Capacity (lbs)
1795
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
1/2 or 12.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE HEAVY DUTY CASTER - UHG-50PB

$107.70
LOW PROFILE HEAVY DUTY CASTER - UHG-50MC

$129.50
LOW PROFILE HEAVY DUTY CASTER - UHG-75PB

$230.50
LOW PROFILE HEAVY DUTY CASTER - UHG-65MCE

$347.90
LOW PROFILE HEAVY DUTY CASTER - UHG-65GFB

$131.70