HR-75PB

CASTER - HR-75PB

Product Description
  • Low profile and heavy duty up to 255 kg (561 lbs), ideal for manufacturing equipment
  • Hardened frame for maximum rigidity and strength
  • Hexavalent chromium free. Using trivalent chromium for RoHS compliance
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
725
Length or Depth of Item when closed (mm)
123
Length or Depth of Item when closed (in)
4.875
Height of Item (mm)
106
Height of Item (in)
4.1875
Width of Item (mm)
72
Width of Item (in)
2.875
Load Capacity (kg)
255
Load Capacity (lbs)
561
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
10 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE HEAVY DUTY CASTER - UHG-75PB

$230.50
LOW PROFILE HEAVY DUTY CASTER - HG-75PB

$142.00