ITEM NO. | HG-75PB |
Weight | 970 g |
Dimensions | 104.5 × 90 × 106 mm |
Wheel Type | Single Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
104.5 mm | 90 mm | 106 mm | 970 g |
Components
Component | Material | Finish |
Body | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Mounting Plate | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Wheel | Phenolic Resin (PB) | Black |