ITEM NO. | UHG-75GFB |
Weight | 1625 g |
Dimensions | 101.5 × 100 × 107 mm |
Wheel Type | Single Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
101.5 mm | 100 mm | 107 mm | 1,625 g |
Components
Component | Material | Finish |
Body | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Mounting Plate | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Wheel | Reinforced Nylon (GFB) | Black |