ITEM NO. | UHG-65GFB |
Weight | 1540 g |
Dimensions | 96.5 × 100 × 97 mm |
Wheel Type | Single Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
96.5 mm | 100 mm | 97 mm | 1,540 g |
Components
Component | Material | Finish |
Body | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Mounting Plate | Steel | Clear Zinc Chromate (Trivalent Chromium) |
Wheel | Reinforced Nylon (GFB) | Black |