ITEM NO. | LP-M8A |
Dimensions | 24 × 24 × 17.5 mm |
Min. Substrate Thk. (inch) | 03-Aug |
Min. Substrate Thk. (mm) | 10 |
Mounting Type | Self-Tapping |
Pull Out Force (kg) | 5 |
Pull Out Force (lbs) | 11 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 24 mm | 17.5 mm |
Components
Component | Material | Finish |