ITEM NO. | VL-03X |
Dimensions | 24 × 7.1 mm |
Pull Out Force (kg) | 25 per clip |
Pull Out Force (lbs) | 55 per clip |
VL-03XLOW PROFILE CLIP (EXTRA HEAVY DUTY)
Description
- Strongest fixing in the Very Low Profile Range.
- VL-M3X clips into the VL-03HF with no special tools required for installation.
- Self-aligning secure mounting.
- Can be used with a wide range of adhesives or screw fixed, according to application type.
- 55 lbs (25 kg) pull out load.
- 165 lbs (75 kg) shear load.
- Applications: arms for sofas and armchairs, heavy artwork, signage, large panels that need strong securing.
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!