ITEM NO. | ML-120/BRN |
Weight | 53 g |
Dimensions | 70 × 46 × 17 mm |
Includes Strike Plate | yes |
Magnetic | Yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
70 mm | 46 mm | 17 mm | 53 g |
Components
Component | Material | Finish |
Body | ABS | Brown |
Latch | Steel | Yellow Zinc Chromate |
Counterplate | Steel | Yellow Zinc Chromate |
Magnet | Ferrite |