Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
33
Length or Depth of Item when open (mm)
119.6
Length or Depth of Item when open (in)
4.75
Height of Item (mm)
19.5
Height of Item (in)
0.8125
Width of Item (mm)
28
Width of Item (in)
1.125
Max. Tensile Force (kg)
30.4
Min. Tensile Force (kg)
.4
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files