Product Description
- Hinge with friction torque lift off feature for easy removal
- Can be used horizontally
- Passed 20,000 open/close cycle tests
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
96
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
50
Width of Item (in)
2
Max. Torque (kgf-cm/ea)
16.3
Min. Torque (kgf-cm/ea)
16.3
Knuckles
2
Holes
6
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files