• Hinge with friction torque lift off feature for easy removal.
• Can be used horizontally.
• Passed 20,000 open/close cycle tests.
HG-KNT7LLIFT-OFF TOQUE HINGE
Description
• Hinge with friction torque lift off feature for easy removal
• Can be used horizontally
• Passed 20,000 open/close cycle tests
PRODUCT INFORMATION
ITEM NO. | HG-KNT7L |
Weight | 76 g |
Dimensions | 11 × 50 × 65 mm |
Damper Torque (kgf-cm) | 7.1 |
Damper Torque (lbs-in) | 5.7 |
Holes | 6 |
Knuckles | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 11 mm | 65 mm | 76 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Shaft | 304 Stainless Steel | Polished |
Plug | Polyacetal | Black |
Holder | Polyamide | Black |
Washer A | PTFE | Natural |
Washer B | Polyacetal | Natural |
Nut | Stainless Steel |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!