HNH-75CL

LIFT-OFF HINGE (WELD-ON) - HNH-75CL

Product Description
  • Weld-on type lift-off hinge
  • Left and Right handed available
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg/pr)
165
Load Capacity (lbs/pr)
363
Mounting Type
Weld on
Knuckles
2
Adjustable
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT-OFF HINGE (WELD-ON) - HNH-100CR

$33.50
LIFT-OFF HINGE (WELD-ON) - HNH-50CR

$9.50
LIFT-OFF HINGE (WELD-ON) - HNH-100CL

$33.50
LIFT-OFF HINGE (WELD-ON) - HNH-65CL

$10.80
LIFT-OFF HINGE (WELD-ON) - HNH-50CL

$9.50