HNH-50CL

LIFT-OFF HINGE (WELD-ON) - HNH-50CL

Product Description
  • Weld-on type lift-off hinge
  • Left and Right handed available
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
62
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg/pr)
13
Load Capacity (lbs/pr)
28.6
Mounting Type
Weld on
Knuckles
2
Adjustable
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT-OFF HINGE (WELD-ON) - HNH-100CR

$33.50
LIFT-OFF HINGE (WELD-ON) - HNH-50CR

$9.50
LIFT-OFF HINGE (WELD-ON) - HNH-100CL

$33.50
LIFT-OFF HINGE (WELD-ON) - HNH-75CL

$18.00
LIFT-OFF HINGE (WELD-ON) - HNH-65CL

$10.80