HNH-100CR

LIFT-OFF HINGE (WELD-ON) - HNH-100CR

Product Description
  • Weld-on type lift-off hinge
  • Handed: Specific left and right hand mounting
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
335
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
82
Width of Item (in)
3.25
Load Capacity (kg/pr)
43
Load Capacity (lbs/pr)
94.6
Mounting Type
Weld on
Knuckles
2
Adjustable
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT-OFF HINGE (WELD-ON) - HNH-50CR

$9.50
LIFT-OFF HINGE (WELD-ON) - HNH-100CL

$33.50
LIFT-OFF HINGE (WELD-ON) - HNH-75CL

$18.00
LIFT-OFF HINGE (WELD-ON) - HNH-65CL

$10.80
LIFT-OFF HINGE (WELD-ON) - HNH-50CL

$9.50