ITEM NO. | S-6166-2-R |
Weight | 300 g |
Dimensions | 18 × 102 mm |
Knuckles | 2 |
Load Capacity (kg/pair) | 40 |
Load Capacity (lbs/pair) | 88 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
18 mm | 102 mm | 300 g |
Components
Component | Material | Finish |