Product Description
- Designed for lift off, weld-on hinge applications such as gates or equipment.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
570
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
152
Height of Item (in)
6
Width of Item (mm)
110
Width of Item (in)
4.375
Load Capacity (kg/pr)
90
Load Capacity (lbs/pr)
198
Knuckles
2
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files