KN-64L/SS

LIFT OFF HINGE- KN-64L/SS

Product Description
  • Left and Right handed available
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
44
Length or Depth of Item when closed (mm)
7.5
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
64
Height of Item (in)
2.5625
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg/pr)
11
Load Capacity (lbs/pr)
24.2
Knuckles
2
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm or #4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products