BN-64S

LIFT-OFF HINGE - BN-64S

Product Description
  • For use with trunk style boxes, scientific equipment, measuring devices, etc
  • Hinge leaves can be separated
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
29.9
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
64
Height of Item (in)
2.5625
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg/pr)
9
Load Capacity (lbs/pr)
19.8
Knuckles
3
Holes
6
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm or #3 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products