ITEM NO. | SKH-51S |
Weight | 30 g |
Dimensions | 13.5 × 11 × 51 mm |
Holes | 2 |
Knuckles | 2 |
Load Capacity (kgf/pair) | 8 |
Load Capacity (lbs/pair) | 17.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
13.5 mm | 11 mm | 51 mm | 30 g |
Components
Component | Material | Finish |