SKH-60S

LIFT OFF HINGE, 304 STAINLESS STEEL - SKH-60S

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
60.5
Height of Item (in)
2.4375
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
12
Load Capacity (lbs/pr)
26.4
Knuckles
2
Holes
2
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT OFF HINGE, 304 STAINLESS STEEL - SKH-80S

$63.00
LIFT OFF HINGE, 304 STAINLESS STEEL - SKH-51S

$41.00
LIFT OFF HINGE, 304 STAINLESS STEEL - SNR65R

$26.00
LIFT OFF HINGE, 304 STAINLESS STEEL - SNR65L

$26.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-60

$27.00