ITEM NO. | GH-36/NCRL |
Weight | 24.5 g |
Dimensions | 40 × 31 × 37 mm |
Holes | 2 |
Knuckles | 2 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (mm) | 6 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (mm) | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 32 mm | 36 mm | 24.5 g |
Components
Component | Material | Finish |