ITEM NO. | S-AT02W |
Weight | 500 g |
Dimensions | 130 × 47.5 × 61.5 mm |
RoHS Status | RoHS 3 |
S-AT02WLIFT ASSIST STAY (Side Mount & Back Panel Mount)
Description
- Approximately twice the torque strength of regular S-AT when side-mounted.
- Lift assist: makes lids feel lighter and easier to open.
- Free stop: holds position at any angle from 10° – 80°.
- Compact design allows interior to be used effectively.
- Both back mount and side mount type available. Both are non-handed.
- Successfully passed 10,000 open/close cycles in a private test.
- Includes bracket for side mount.
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!