ITEM NO. | EZS-ELAN-HH |
Weight | 2500 g |
Dimensions | 215 × 32 × 215 mm |
Door Max. Height (inch) | 32 |
Door Max. Weight (lbs) | 22.3(Door Height 32 inch), 36.8(Door Height 19 inch) |
Door Min. Height (inch) | 19 |
Door Min. Weight (lbs) | 18.2(Door Height 32 inch), 29.9(Door Height 19 inch) |
Open/Lift Assist | Yes |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
2,475 g |
Components
Component | Material | Finish |