Product Description
- Lapcon stay for UPWARD-OPENING FLAP DOORS
- Door opens over the cabinet(Space of 4-5/16" is required over cabinet)
- Lift-assist mechanism for extra light-opening
- Door stays in any desired position
- Damper equipped for soft & silent closing at the end
- Slim design and installed location maximizes space inside of cabinet
- Simple installation by aligning body to edge of cabinet
- No hinges/connecting bar needed
- Door height adjustable. (Horizontal ±1/16", Vertical ±1/16")
- Successfully passed 3, open/close private cycle tests
- Recommended Door Size and Weight: Width, Max. 12 mm (47-1/4"), Height, 5~75 mm (19-11/16"~29-1/2")/Door, Weight, 5~12.5 kg (11~27.5 lbs)/Door
- Sold per pair
Product Specifications
Material
Steel
Finish
Light Gray
Weight of Item (g)
2500
Length or Depth of Item when closed (mm)
215
Length or Depth of Item when closed (in)
8.5
Height of Item (mm)
215
Height of Item (in)
8.5
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Height (mm)
750
Max. Door Height (in)
29.5
Min. Door Height (mm)
500
Min. Door Height (in)
19.6875
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Max. Door Weight (kg)
20
Max. Door Weight (lbs)
5
Min. Door Weight (kg)
15.7
Min. Door Weight (lbs)
12.5
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 38, 3.5 x 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files