ITEM NO. | EZS-ELAN-LL |
Weight | 2500 g |
Dimensions | 215 × 32 × 215 mm |
Door Max. Height (inch) | 32 |
Door Max. Weight (lbs) | 15.7(Door Height 19 inch), 9.8(Door Height 32 inch) |
Door Min. Height (inch) | 19 |
Door Min. Weight (lbs) | 10.7(Door Height 19 inch), 6.8(Door Height 32 inch) |
Open/Lift Assist | Yes |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
2,245 g |
Components
Component | Material | Finish |