ITEM NO. | HG-PA210-9 |
Weight | 770 g |
Dimensions | 205 × 100 × 43.5 mm |
Damper Torque (kgf-cm) | 91 |
Max. Opening Angle (degree) | 140 |
Mounting Type | Under Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
205 mm | 43.5 mm | 100 mm | 770 g |
Components
Component | Material | Finish |
Base A/B | 430 Stainless Steel | |
Case | 430 Stainless Steel | |
Plastic Cover A | Polypropelene | Light Gray |
Angle Stopper | 430 Stainless Steel | |
Slider | Polyacetal | |
Spring | Steel |