ITEM NO. | HG-PA200-15 |
Weight | 1385 g |
Dimensions | 201 × 150 × 42 mm |
Adjustable | ? 5% |
Damper Torque (kgf-cm) | 153 |
Max. Opening Angle (?) | 100 |
Mounting Type | Surface Mount |
Operating Temperature (?C) | 0-40 |
Peak Torque Angle (°) | 20 |
Torque Variation | ? 10% |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
201 mm | 42 mm | 150 mm | 1,385 g |
Components
Component | Material | Finish |
Body A/B | Stainless Steel (430) | Plain |
Cover A/B | Plastic (PBT) | Light Gray |
Slider | Plastic (POM) | Plain |
Spring | Steel (SWO) | Plain |