ITEM NO. | HG-PA230-15 |
Weight | 1296 g |
Dimensions | 231 × 152 × 43.5 mm |
Max. Opening Angle (degree) | 80 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
231 mm | 152 mm | 1,296 g |
Components
Component | Material | Finish |
Base A | 430 Stainless Steel | |
Base B | 430 Stainless Steel | |
Cover | Polypropylene | Light Gray |
Case | 430 Stainless Steel | |
Angle Stopper | 430 Stainless Steel | |
Slider | Polyacetal | |
Spring | Steel |