HG-PA270-35

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA270-35

Product Description
  • Power assist hinge to reduce the effort to open the lid/door
  • External surface mounted
  • Soft closing
  • Torque adjustable (±5%)
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
2500
Length or Depth of Item when closed (mm)
274
Length or Depth of Item when closed (in)
10.8125
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
182
Width of Item (in)
7.1875
Max. Torque (kgf-cm/ea)
357
Min. Torque (kgf-cm/ea)
357
Mounting Type
Outside Mount
Holes
12
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M6
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT- HG-PA270-45

$260.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA180-9

$96.60
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-20

$113.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-15

$111.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-25

$117.00