Product Description
- Designed for industrial access panels
- Built-in damper keeps lid from slamming shut
- Passed private 3, open/close cycle tests
- Maximum torque: 21 kgf·cm (182 lbs·in) per piece
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
2400
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
54
Height of Item (in)
2.1875
Width of Item (mm)
167
Width of Item (in)
6.625
Max. Torque (kgf-cm/ea)
71.4
Adjustable
N
Max. Opening Angle (?)
110
Max. Opening Angle (degree)
110
Torque Tolerance
+-10%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 threaded fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files