ITEM NO. | HG-JHS9-U-BL |
Weight | 42 g |
Dimensions | 32 × 43 × 13.2 mm |
Damper Torque (kgf-cm) | 0.28 To 0.44 |
Damper Torque (lbs-in) | 0.24 To 0.38 |
Knuckles | 1 |
Max. Opening Angle (degree) | 105 |
Mounting Type | Under Panel Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43 mm | 13.2 mm | 32 mm |
Components
Component | Material | Finish |
Bracket | Polyacetal | Black |
Mounting Plate R/L | PBT Plastic | Black |
Damper | Polyacetal | |
Spring | Zinc Alloy | Spring |